Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 41
HELP_VARIABLE
Drawing number
11-200411/1-02113
Design variant
Precision version
(di) Inside-Ø (IR)
13.465
in
(diZ) Inside-Ø (IR_Spigot)
13.524 +0.004 in
(Li) Pitch circle-Ø (IR)
14.488
in
(ni) No. of holes (IR)
24
Bolt size (IR)
M12
mm
(da) Outside-Ø (IR)
16.240
in
Height (IR)
1.732
in
Material (IR)
C45N
(Di) Inside-Ø (OR)
16.417
in
(DiZ) Inside-Ø (OR_Spigot)
16.417 +0.004 in
(La) Pitch circle-Ø (OR)
17.913
in
(na) No. of holes (OR)
20
Bolt size (OR)
M12
mm
(Da) Outside-Ø (OR)
19.843
in
Height (OR)
1.732
in
Material (OR)
C45N
Weight
70.548
lb
Total height
2.205
in
Max. Speed (vertical axis)
24.3
1/min
Max. Speed (horizontal axis)
12.2
1/min
(Co rad) Stat. radial load rating
57.101
lbf/1000
(Co ax) Stat. axial load rating
133.087
lbf/1000
(C rad) Dyn. radial load rating
35.070
lbf/1000
(C ax) Dyn. axial load rating
35.070
lbf/1000
(do) Pitch circle-Ø
19.488
in
(m) Module
1/5,08
in
(z2) Number of teeth
99
(x2) Addendum modification coeff.
0.00
(b2) Gear width
1.732
in
(fz max) Max. permissible tooth force
5.283
lbf/1000
(fz norm) Permissible tooth force
2.642
lbf/1000
Custom Tarifs Number
84828000
E-Class Classification
23051490
Link to Pdf - metric dimensions
Datasheet_Single Row Ball Slewing Rings
Preview - Generation
Preview
Quotation
3D
Dimension
2D