Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Drawing number
81-403150/2-07620
Design variant
Standard design
(di) Inside-Ø (IR)
118.110
in
(Li) Pitch circle-Ø (IR)
120.276
in
(ni) No. of holes (IR)
60
Bolt size (IR)
M30 mm
(da) Outside-Ø (IR)
125.276
in
Height (IR)
5.906
in
Material (IR)
42CrMo4V
(Di) Inside-Ø (OR)
125.394
in
(La) Pitch circle-Ø (OR)
129.331
in
(na) No. of holes (OR)
60
Bolt size (OR)
M30 mm
(Da) Outside-Ø (OR)
136.063
in
Height (OR)
4.606
in
Material (OR)
42CrMo4V
Weight
4340.902
lb
Total height
6.142
in
Max. Speed (vertical axis)
12.7
1/min
Max. Speed (horizontal axis)
0.0 1/min
(Co rad) Stat. radial load rating
665.210
lbf/1000
(Co axT) Stat. axial load rating
3344.707
lbf/1000
(Co axH) Stat. axial load rating
2731.653
lbf/1000
(C rad) Dyn. radial load rating
136.459
lbf/1000
(C axT) Dyn. axial load rating
322.826
lbf/1000
(C axH) Dyn. axial load rating
256.507
lbf/1000
(do) Pitch circle-Ø
133.858
in
(m) Module
1/1,27
in
(z2) Number of teeth
170
(x2) Addendum modification coeff.
0.50
(b2) Gear width
4.606
in
(fz max) Max. permissible tooth force
91.722
lbf/1000
(fz norm) Permissible tooth force
52.380
lbf/1000
Custom Tarifs Number
84828000
E-Class Classification
23051490
Link to Pdf - metric dimensions
Datasheet_Double Axial Slewing Rings
Preview - Generation
Preview
Quotation
3D
Dimension
2D