Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Drawing number
91-200541/1-07123
Design variant
Precision version
(di) Inside-Ø (IR)
in
(diZ) Inside-Ø (IR_Spigot)
17.126 +0.004
in
(Li) Pitch circle-Ø (IR)
18.189
in
(ni) No. of holes (IR)
14
Bolt size (IR)
M16
mm
(b) Inside-Ø (IR_Flange)
19.646
in
(da) Outside-Ø (IR)
21.358
in
Height (IR)
1.732
in
Material (IR)
C45N
(Di) Inside-Ø (OR)
21.535
in
(DiZ) Inside-Ø (OR_Spigot)
21.535 +0.004
in
(La) Pitch circle-Ø (OR)
23.031
in
(na) No. of holes (OR)
14
Bolt size (OR)
M12
mm
(Da) Outside-Ø (OR)
25.228
in
Height (OR)
1.732
in
Material (OR)
C45N
Weight
92.594
lb
Total height
2.205
in
Max. Speed (vertical axis)
18.5
1/min
Max. Speed (horizontal axis)
9.2
1/min
(Co rad) Stat. radial load rating
34.845
lbf/1000
(Co ax) Stat. axial load rating
81.381
lbf/1000
(C rad) Dyn. radial load rating
38.892
lbf/1000
(C ax) Dyn. axial load rating
39.117
lbf/1000
(do) Pitch circle-Ø
24.803
in
(m) Module
1/4,233
in
(z2) Number of teeth
105
(x2) Addendum modification coeff.
0.00
(b2) Gear width
1.732
in
(fz max) Max. permissible tooth force
7.351
lbf/1000
(fz norm) Permissible tooth force
3.934
lbf/1000
Custom Tarifs Number
84828000
E-Class Classification
23051490
Link to Pdf - metric dimensions
Datasheet_Ball Slewing Rings with flange rings
Preview - Generation
Preview
Quotation
3D
Dimension
2D