Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Drawing number
Design size
Max. operating torque
lbf-ft
Nom. operating torque
lbf-ft
Max. holding torque
lbf-ft
Static load rating, radial
lbf
Static load rating, axial
lbf
Dynamic load rating, radial
lbf
Dynamic load rating, axial
lbf
Ratio Slew drive
Module ax./transverse section
in
Number of threads of the worm
Number of teeth, wheel
Number of drives
Type of gearing
3 - Hardened tooth flanks
Slewing ring design
Diagonal roller SR, 2 row WD-H
Mounting holes inner ring/worm wheel
Threaded holes
Radial clearance
Preloaded in
Axial tilting clearance
Preloaded in
Length
in
Width
in
Height
in
Weight ± 10%
lbs
Input shaft
Hub ANSI B92.1 1.25"
Motor centring
3.3 in
Mounting diameter motor
4.2 in
Lubrication
Avia Avialith 2 EP
Color Housing
IMO Material number
IMO Article code
Custom Tarifs Number
84834025
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview WD-H
Preview - Generation
Preview
Quotation
3D
2D