Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 9
Drawing number
SP-I 0541/2-10083
Design size
541
Max. operating torque
5928
Nm
Nom. operating torque
4243
Nm
Max. holding torque
5928
Nm
Static load rating, radial
362
kN
Static load rating, axial
970
kN
Dynamic load rating, radial
212
kN
Dynamic load rating, axial
248
kN
Ratio Slew drive
10.40
Module ax./transverse section
4 mm
Number of teeth, pinion
15
Number of teeth, wheel
156
Number of drives
1
Type of gearing
2 - Quenched and tempered
Slewing ring design
Single Row Ball Slewing Ring
Mounting holes inner ring/worm wheel
Through holes
Radial clearance
0 - 0,05 mm
Axial tilting clearance
0 - 0,08 mm
Length
755.0
mm
Width
664.0
mm
Height
90.0 mm
Weight ± 10%
60
kg
Input shaft
Hub DIN6885A Ø26
Motor centring
82.50 mm
Mounting diameter motor
106.4 mm
Lubrication
Avia Avialith 2 EP
Color Housing
RAL 7033 Cement grey
IMO Material number
13005734
IMO Article code
10083.000.00.000000
Custom Tarifs Number
84834029
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview SP-I
Preview - Generation
Preview
Quotation
3D
2D