Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Drawing number
51-324250/2-06915
Design variant
Standard design
(di) Inside-Ø (IR)
159.764
in
(Li) Pitch circle-Ø (IR)
162.126
in
(ni) No. of holes (IR)
90
Bolt size (IR)
M27
mm
(da) Outside-Ø (IR)
169.173
in
Height (IR)
5.630
in
Material (IR)
42CrMo4V
(Di) Inside-Ø (OR)
165.709
in
(La) Pitch circle-Ø (OR)
170.945
in
(na) No. of holes (OR)
90
Bolt size (OR)
M27
mm
(Da) Outside-Ø (OR)
176.252
in
Height (OR)
4.291
in
Material (OR)
42CrMo4V
Weight
5412.349
lb
Total height
6.260
in
Max. Speed (vertical axis)
4.7
1/min
Max. Speed (horizontal axis)
0.0 1/min
(Co rad) Stat. radial load rating
292.252
lbf/1000
(Co axT) Stat. axial load rating
8614.679
lbf/1000
(Co axH) Stat. axial load rating
1563.996
lbf/1000
(C rad) Dyn. radial load rating
76.660
lbf/1000
(C axT) Dyn. axial load rating
1222.736
lbf/1000
(C axH) Dyn. axial load rating
145.676
lbf/1000
(do) Pitch circle-Ø
173.858
in
(m) Module
1/1,588
in
(z2) Number of teeth
276
(x2) Addendum modification coeff.
1.00
(b2) Gear width
4.291
in
(fz max) Max. permissible tooth force
66.094
lbf/1000
(fz norm) Permissible tooth force
37.093
lbf/1000
Custom Tarifs Number
84828000
E-Class Classification
23051490
Link to Pdf - metric dimensions
Datasheet_Roller / Ball Combination Slewing Rings
Preview - Generation
Preview
Quotation
3D
Dimension
2D