Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 14
Drawing number
SP-H 0755/2-05913
Design size
755
Max. operating torque
31183
lbf-ft
Nom. operating torque
20802
lbf-ft
Max. holding torque
31183
lbf-ft
Static load rating, radial
205925
lbf
Static load rating, axial
551232
lbf
Dynamic load rating, radial
75536
lbf
Dynamic load rating, axial
88350
lbf
Ratio Slew drive
7.33
Ratio, overall
118.25
Module ax./transverse section
0.3 in
Number of teeth, pinion
15
Number of teeth, wheel
110
Number of drives
1
Type of gearing
2 - Quenched and tempered
Slewing ring design
Single Row Ball Slewing Ring
Mounting holes inner ring/worm wheel
Through holes
Radial clearance
0 - 0.002 in
Axial tilting clearance
0 - 0.003 in
Length
43.0
in
Width
36.5
in
Height
16.4
in
Weight ± 10%
573
lbs
Input shaft
Hub DIN5482 A58x53
Motor centring
5.9 in
Mounting diameter motor
7.7 in
Lubrication
Avia Avialith 2 EP
Color Housing
RAL 7033 Cement grey
IMO Material number
13005723
IMO Article code
05913.000.0B.000000
Custom Tarifs Number
84834029
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview SP-H
Preview - Generation
Preview
Quotation
3D
2D