Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 14
Drawing number
SP-H 0755/2-05913
Design size
755
Max. operating torque
42279
Nm
Nom. operating torque
28204
Nm
Max. holding torque
42279
Nm
Static load rating, radial
916
kN
Static load rating, axial
2452
kN
Dynamic load rating, radial
336
kN
Dynamic load rating, axial
393
kN
Ratio Slew drive
7.33
Ratio, overall
132.73
Module ax./transverse section
8 mm
Number of teeth, pinion
15
Number of teeth, wheel
110
Number of drives
1
Type of gearing
2 - Quenched and tempered
Slewing ring design
Single Row Ball Slewing Ring
Mounting holes inner ring/worm wheel
Through holes
Radial clearance
0 - 0,05 mm
Axial tilting clearance
0 - 0,08 mm
Length
1092.0
mm
Width
927.0
mm
Height
416.5
mm
Weight ± 10%
260
kg
Input shaft
Hub DIN5482 A58x53
Motor centring
150.00 mm
Mounting diameter motor
195.0 mm
Lubrication
Avia Avialith 2 EP
Color Housing
RAL 7033 Cement grey
IMO Material number
13005723
IMO Article code
05913.000.0B.000000
Custom Tarifs Number
84834029
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview SP-H
Preview - Generation
Preview
Quotation
3D
2D