Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Drawing number
SP-I 0541/2-10083
Design size
541
Max. operating torque
4372
lbf-ft
Nom. operating torque
3129
lbf-ft
Max. holding torque
4372
lbf-ft
Static load rating, radial
81381
lbf
Static load rating, axial
218065
lbf
Dynamic load rating, radial
47660
lbf
Dynamic load rating, axial
55753
lbf
Ratio Slew drive
10.40
Module ax./transverse section
0.2 in
Number of teeth, pinion
15
Number of teeth, wheel
156
Number of drives
1
Type of gearing
2 - Quenched and tempered
Slewing ring design
Single Row Ball Slewing Ring
Mounting holes inner ring/worm wheel
Through holes
Radial clearance
0 - 0.002 in
Axial tilting clearance
0 - 0.003 in
Length
29.7
in
Width
26.1
in
Height
3.5 in
Weight ± 10%
132
lbs
Input shaft
Hub DIN6885A Ø26
Motor centring
3.2
in
Mounting diameter motor
4.2 in
Lubrication
Avia Avialith 2 EP
Color Housing
RAL 7033 Cement grey
IMO Material number
13005734
IMO Article code
10083.000.00.000000
Custom Tarifs Number
84834029
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview SP-I
Preview - Generation
Preview
Quotation
3D
2D