Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 11
HELP_VARIABLE
Drawing number
11-220635/2-03924
Design variant
Standard design
(di) Inside-Ø (IR)
21.496
in
(diZ) Inside-Ø (IR_Spigot)
in
(Li) Pitch circle-Ø (IR)
22.913
in
(ni) No. of holes (IR)
40
Bolt size (IR)
M16
mm
(da) Outside-Ø (IR)
25.000
in
Height (IR)
2.362
in
Material (IR)
42CrMo4V
(Di) Inside-Ø (OR)
25.000
in
(DiZ) Inside-Ø (OR_Spigot)
in
(La) Pitch circle-Ø (OR)
26.969
in
(na) No. of holes (OR)
40
Bolt size (OR)
M16
mm
(Da) Outside-Ø (OR)
29.244
in
(DaZ) Outside-Ø (OR_Spigot)
in
Height (OR)
2.362
in
Material (OR)
42CrMo4V
Weight
174.165
lb
Total height
2.756
in
Max. Speed (vertical axis)
63.0
1/min
Max. Speed (horizontal axis)
63.0
1/min
(Co rad) Stat. radial load rating
120.498
lbf/1000
(Co ax) Stat. axial load rating
322.376
lbf/1000
(C rad) Dyn. radial load rating
68.567
lbf/1000
(C ax) Dyn. axial load rating
79.807
lbf/1000
(do) Pitch circle-Ø
28.819
in
(m) Module
1/4,233
in
(z2) Number of teeth
122
(x2) Addendum modification coeff.
(b2) Gear width
2.362
in
(fz max) Max. permissible tooth force
9.667
lbf/1000
(fz norm) Permissible tooth force
5.171
lbf/1000
Custom Tarifs Number
84828000
E-Class Classification
23051490
Link to Pdf - metric dimensions
Datasheet_Other Standard Ball Slewing Rings
Preview - Generation
Preview
Quotation
3D
Dimension
2D