Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 20
Drawing number
WD-H 0373/3-00028
Design size
373
Max. operating torque
94832
Nm
Nom. operating torque
71000
Nm
Max. holding torque
94832
Nm
Static load rating, radial
2185
kN
Static load rating, axial
4458
kN
Dynamic load rating, radial
442
kN
Dynamic load rating, axial
622
kN
Ratio Slew drive
56.00
Module ax./transverse section
8
mm
Number of threads of the worm
1
Number of teeth, wheel
56
Number of drives
2
Type of gearing
3 - Hardened tooth flanks
Slewing ring design
Diagonal roller SR, 2 row WD-H
Mounting holes inner ring/worm wheel
Threaded holes
Radial clearance
Preloaded mm
Axial tilting clearance
Preloaded mm
Length
577.0
mm
Width
670.0
mm
Height
200.0
mm
Weight ± 10%
280
kg
Input shaft
Hub ANSI B92.1 1.25"
Motor centring
82.55 mm
Mounting diameter motor
106.4 mm
Lubrication
Avia Avialith 2 EP
Color Housing
Red (Primer)
IMO Material number
13005758
IMO Article code
T0028.000.0D.000000
Custom Tarifs Number
84834025
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview WD-H
Preview - Generation
Preview
Quotation
3D
2D