Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 48
Drawing number
WD-L 0625/3-09738
Design size
625
Max. operating torque
31585
lbf-ft
Nom. operating torque
31585
lbf-ft
Max. holding torque
45122
lbf-ft
Static load rating, radial
198506
lbf
Static load rating, axial
531448
lbf
Dynamic load rating, radial
62947
lbf
Dynamic load rating, axial
73513
lbf
Ratio Slew drive
51.50
Module ax./transverse section
0.3
in
Number of threads of the worm
2
Number of teeth, wheel
103
Number of drives
1
Type of gearing
3 - Hardened tooth flanks
Slewing ring design
Single Row Ball Slewing Ring
Mounting holes inner ring/worm wheel
Threaded holes
Radial clearance
0 - Preloaded in
Axial tilting clearance
0 - Preloaded in
Length
31.2
in
Width
33.8
in
Height
5.5
in
Weight ± 10%
489
lbs
Input shaft
Hub ANSI B92.1 1.25"
Motor centring
3.3 in
Mounting diameter motor
4.2 in
Lubrication
Avia Avialith 2 EP
Color Housing
RAL 7033 Cement grey
IMO Material number
13005874
IMO Article code
09738.000.0A.000000
Custom Tarifs Number
84834025
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview WD-L
Preview - Generation
Preview
Quotation
3D
2D