Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Drawing number
Design size
Max. operating torque
Nm
Nom. operating torque
Nm
Max. holding torque
Nm
Static load rating, radial
kN
Static load rating, axial
kN
Dynamic load rating, radial
kN
Dynamic load rating, axial
kN
Ratio Slew drive
Module ax./transverse section
mm
Number of threads of the worm
Number of teeth, wheel
Number of drives
Type of gearing
Slewing ring design
Mounting holes inner ring/worm wheel
Radial clearance
0 - Preloaded mm
Axial tilting clearance
0 - Preloaded mm
Length
mm
Width
mm
Height
mm
Weight ± 10%
kg
Input shaft
Hub ANSI B92.1 1.25"
Motor centring
82.55 mm
Mounting diameter motor
106.4 mm
Lubrication
Color Housing
RAL 7033 Cement grey
IMO Material number
IMO Article code
Custom Tarifs Number
84834025
E-Class Classification
23051490
Link to Pdf - metric dimensions
Series overview WD-L
Preview - Generation
Preview
Quotation
3D
2D